How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| BD: | 9 | LQ1: | 7.77 in |
| AJ: | 7.25 | G: | 3.26 |
| P: | 3.69 in | T: | 2 |
| AG: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | I: | 6.1 in |
| D: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Model Code: | 42YF | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.625 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

