How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2 | G: | 3.26 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | D: | 4.5 |
| V: | 2.75 in | BF: | 0.53 |
| I: | 6.1 in | AG: | 8.5 |
| LQ1: | 7.77 in | AB: | 6.38 |
| P: | 3.69 in | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

