How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| T: | 2 | AB: | 6.38 |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | AJ: | 7.25 |
| AF: | 0.38 | I: | 6.1 in |
| LQ1: | 7.77 in | AE2: | 0.63 |
| BD: | 9 | P: | 3.69 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 4.25 in | AK: | 8.5 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 7.59 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

