How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| AK: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 9 | T: | 2 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 7.77 in |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 4.25 in | D: | 4.5 |
| AA: | 14 | G: | 3.26 |
Technical Specifications
| Bore Code: | 32 | Series Code: | OE |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

