How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
| AB: | 6.38 | AG: | 8.5 |
| G: | 3.26 | P: | 3.69 in |
| T: | 2 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 14 |
| AK: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.77 in | BD: | 9 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output RPM: | 70 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

