How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| T: | 2 | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | LQ1: | 7.77 in |
| D: | 4.5 | BE1: | 0.5 in |
| AG: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| AB: | 6.38 | AE2: | 0.63 |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.23 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Model Code: | 42YF | Assembly: | YF-1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

