How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.5 |
| LL: | 4.25 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| I: | 6.1 in | LQ1: | 7.77 in |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | T: | 2 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

