How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| BD: | 9 | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| P: | 3.69 in | LQ1: | 7.77 in |
| V: | 2.75 in | LL: | 4.25 in |
| T: | 2 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.5 | AJ: | 7.25 |
| AE2: | 0.63 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.625 | Ratio: | 40:1 |
| Bore Code: | 32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

