How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | BF: | 0.53 |
| G: | 3.26 | AE2: | 0.63 |
| P: | 3.69 in | AK: | 8.5 |
| AB: | 6.38 | V: | 2.75 in |
| BD: | 9 | I: | 6.1 in |
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.5 |
| AG: | 8.5 | T: | 2 |
Technical Specifications
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Model Code: | 42YF |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

