How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| LL: | 4.25 in | AA: | 14 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| I: | 6.1 in | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | T: | 2 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 2.75 in | BD: | 9 |
Technical Specifications
| Output RPM: | 339 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Ratio: | 5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

