How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 2 |
| I: | 6.1 in | AG: | 8.5 |
| AK: | 8.5 | G: | 3.26 |
| P: | 3.69 in | AA: | 14 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.63 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.38 |
| D: | 4.5 | LQ1: | 7.77 in |
| V: | 2.75 in | AB: | 6.38 |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

