How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| T: | 2 | AJ: | 7.25 |
| LL: | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | D: | 4.5 |
| AG: | 8.5 | AE2: | 0.63 |
| BF: | 0.53 | AB: | 6.38 |
| LQ1: | 7.77 in | BD: | 9 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YF | Input HP @ 1750 RPM: | 3.39 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| Output RPM: | 35 | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

