How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.63 | AG: | 8.5 |
| LL: | 4.25 in | AA: | 14 |
| LQ1: | 7.77 in | T: | 2 |
| AK: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio: | 7.5:1 |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

