How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| AA: | 14 | AF: | 0.38 |
| V: | 2.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| T: | 2 | AE2: | 0.63 |
| AJ: | 7.25 | D: | 4.5 |
| BD: | 9 | G: | 3.26 |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 32 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

