How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2 |
| BF: | 0.41 | V: | 2.75 in |
| AF: | 0.38 | G: | 3.26 |
| AG: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 5.88 |
| I: | 6.1 in | AA: | 14 |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| BE: | 0.38 in | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

