How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 2 |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 5.88 | LL: | 4.25 in |
| BE: | 0.38 in | G: | 3.26 |
| AK: | 4.5 | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
| LQ: | 6.45 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 117 | Bore Code: | 32 |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

