How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| T: | 2 | AJ: | 5.88 |
| BD: | 5.88 | LQ: | 6.45 in |
| H: | 0.53 in | AB: | 6.38 |
| AK: | 4.5 | D: | 4.5 |
| LL: | 4.25 in | I: | 6.1 in |
| AA: | 14 | AE2: | 0.63 |
| BE: | 0.38 in | P: | 3.69 in |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.3 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

