How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AA: | 14 |
| V: | 2.75 in | AG: | 8.5 |
| D: | 4.5 | BD: | 5.88 |
| G: | 3.26 | AK: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | P: | 3.69 in |
| AJ: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| LQ: | 6.45 in | AE2: | 0.63 |
| I: | 6.1 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output RPM: | 87.5 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

