How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | T: | 2 |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in | LQ: | 6.45 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 8.5 | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BD: | 5.88 | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

