How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | BF: | 0.41 |
| LQ: | 6.45 in | BD: | 5.88 |
| P: | 3.69 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.63 | AB: | 6.38 |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | T: | 2 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

