How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | BD: | 5.88 |
| P: | 3.69 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | AK: | 4.5 |
| AF: | 0.38 | T: | 2 |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Model Code: | 42YF | Motor Frame Size: | 56C |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 15.5 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

