How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BE: | 0.38 in |
| AB: | 6.38 | AE2: | 0.63 |
| BD: | 5.88 | AA: | 14 |
| I: | 6.1 in | AJ: | 5.88 |
| H: | 0.53 in | P: | 3.69 in |
| LQ: | 6.45 in | D: | 4.5 |
| T: | 2 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| V: | 2.75 in | AK: | 4.5 |
| BF: | 0.41 | G: | 3.26 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 339 | Bore Code: | 32 |
| Ratio: | 5:1 | Model Code: | 42YF |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

