How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LQ: | 6.45 in |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| G: | 3.26 | AG: | 8.5 |
| T: | 2 | AF: | 0.38 |
| I: | 6.1 in | AB: | 6.38 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Model Code: | 42YF |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 32 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

