How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| AG: | 8.5 | D: | 4.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AB: | 6.38 | BD: | 5.88 |
| LQ: | 6.45 in | G: | 3.26 |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | LL: | 4.25 in |
| T: | 2 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Bore Code: | 32 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

