How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| LL: | 4.25 in | AK: | 4.5 |
| G: | 3.26 | AF: | 0.38 |
| V: | 2.75 in | BE: | 0.38 in |
| AG: | 8.5 | T: | 2 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 3.69 in | AE2: | 0.63 |
| AA: | 14 | LQ: | 6.45 in |
| I: | 6.1 in | D: | 4.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

