How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AG: | 8.5 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | H: | 0.53 in |
| P: | 3.69 in | V: | 2.75 in |
| T: | 2 | D: | 4.5 |
| AB: | 6.38 | LQ: | 6.45 in |
| AA: | 14 | BE: | 0.38 in |
| AF: | 0.38 | LL: | 4.25 in |
| AJ: | 5.88 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YF | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Diameter (in): | 2 in |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

