How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| T: | 2.188 | I: | 6.1 in |
| P: | 3.69 in | AJ: | 5.88 |
| AB: | 6.38 | H: | 0.53 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

