How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2.188 |
| BF: | 0.41 | G: | 3.26 |
| LQ: | 6.45 in | P: | 3.69 in |
| I: | 6.1 in | AA: | 14 |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | V: | 2.75 in |
| BD: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

