How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| LL: | 4.25 in | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| AB: | 6.38 | BD: | 5.88 |
| G: | 3.26 | AA: | 14 |
| AJ: | 5.88 | LQ: | 6.45 in |
| BE: | 0.38 in | V: | 2.75 in |
| AF: | 0.38 | T: | 2.188 |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 10:1 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

