How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AB: | 6.38 |
| I: | 6.1 in | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 8.5 | T: | 2.188 |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

