How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AA: | 14 |
| AK: | 4.5 | T: | 2.188 |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.41 |
| V: | 2.75 in | AF: | 0.38 |
| LQ: | 6.45 in | LL: | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Diameter (in): | 2.188 in | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-1 |
| Ratio: | 100:1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

