How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| D: | 4.5 | AB: | 6.38 |
| BD: | 5.88 | AG: | 8.5 |
| LL: | 4.25 in | AF: | 0.38 |
| AA: | 14 | V: | 2.75 in |
| LQ: | 6.45 in | H: | 0.53 in |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | G: | 3.26 |
| P: | 3.69 in | AJ: | 5.88 |
| T: | 2.188 | AK: | 4.5 |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

