How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 3.69 in | T: | 2.188 |
| LQ: | 6.45 in | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Output RPM: | 117 |
| Assembly: | YF-1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

