How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| BD: | 5.88 | LQ: | 6.45 in |
| T: | 2.188 | V: | 2.75 in |
| LL: | 4.25 in | G: | 3.26 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 7.59 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Model Code: | 42YF | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

