How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE: | 0.38 in |
| AB: | 6.38 | BF: | 0.41 |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | T: | 2.188 |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | D: | 4.5 |
| I: | 6.1 in | LQ: | 6.45 in |
| V: | 2.75 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Bore Code: | 35 | Output RPM: | 70 |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

