How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 8.5 | LQ: | 6.45 in |
| AF: | 0.38 | T: | 2.188 |
| G: | 3.26 | BF: | 0.41 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | AB: | 6.38 |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.24 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

