How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| BF: | 0.41 | AB: | 6.38 |
| AG: | 8.5 | AK: | 4.5 |
| AF: | 0.38 | H: | 0.53 in |
| BE: | 0.38 in | D: | 4.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| G: | 3.26 | T: | 2.188 |
| BD: | 5.88 | I: | 6.1 in |
| LL: | 4.25 in | P: | 3.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 5.23 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

