How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.41 |
| AK: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 4.25 in | LQ: | 6.45 in |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 3.69 in | G: | 3.26 |
| T: | 2.188 | I: | 6.1 in |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | AJ: | 5.88 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YF | Output RPM: | 58.3 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

