How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | T: | 2.188 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 14 | LQ: | 6.45 in |
| BE: | 0.38 in | P: | 3.69 in |
| AE2: | 0.63 | AB: | 6.38 |
| I: | 6.1 in | G: | 3.26 |
| V: | 2.75 in | AF: | 0.38 |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

