How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 3.26 |
| AK: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.41 |
| BD: | 5.88 | LQ: | 6.45 in |
| AA: | 14 | I: | 6.1 in |
| AE2: | 0.63 | AB: | 6.38 |
| T: | 2.188 | BE: | 0.38 in |
| LL: | 4.25 in | AF: | 0.38 |
| AJ: | 5.88 | P: | 3.69 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

