How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| V: | 2.75 in | H: | 0.53 in |
| BD: | 5.88 | T: | 2.188 |
| P: | 3.69 in | I: | 6.1 in |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.41 | D: | 4.5 |
| AK: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | AJ: | 5.88 |
| AF: | 0.38 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 35 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 15.5 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 339 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

