How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | T: | 2.188 |
| AF: | 0.38 | V: | 2.75 in |
| LQ: | 6.45 in | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| G: | 3.26 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

