How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AG: | 8.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| P: | 3.69 in | AB: | 6.38 |
| AF: | 0.38 | BD: | 5.88 |
| AE2: | 0.63 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.75 in |
| D: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| AK: | 4.5 | AA: | 14 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

