How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| AG: | 8.5 | BD: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| V: | 2.75 in | BE: | 0.38 in |
| T: | 2.188 | AB: | 6.38 |
| D: | 4.5 | LQ: | 6.45 in |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

