How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 2.188 |
| LL: | 4.25 in | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| V: | 2.75 in | AG: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
| LQ: | 6.45 in | AA: | 14 |
| I: | 6.1 in | BF: | 0.41 |
| AE2: | 0.63 | D: | 4.5 |
| P: | 3.69 in | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Ratio: | 50:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

