How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE: | 0.38 in |
| AK: | 4.5 | T: | 2.188 |
| LQ: | 6.45 in | AA: | 14 |
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.41 | LL: | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | AJ: | 5.88 |
| BD: | 5.88 | AB: | 6.38 |
| I: | 6.1 in | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

