How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 8.5 | AB: | 6.38 |
| LQ: | 6.45 in | AA: | 14 |
| AE2: | 0.63 | T: | 2.188 |
| AK: | 4.5 | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Model Code: | 42YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

