How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| D: | 4.5 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AJ: | 7.25 |
| LL: | 4.25 in | T: | 2.188 |
| AG: | 8.5 | BF: | 0.53 |
| P: | 3.69 in | H: | 0.53 in |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

