How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | LL: | 4.25 in |
| D: | 4.5 | BE1: | 0.5 in |
| AE2: | 0.63 | AF: | 0.38 |
| BF: | 0.53 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| LQ1: | 7.21 in | T: | 2.188 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 35 | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

