How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| AJ: | 7.25 | AE2: | 0.63 |
| G: | 3.26 | LQ1: | 7.21 in |
| AA: | 14 | BF: | 0.53 |
| AF: | 0.38 | T: | 2.188 |
| D: | 4.5 | LL: | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| I: | 6.1 in | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Input RPM: | 1,750 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

